IESNA:LM-63-2002
[TEST]P1055268
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1895
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1253.1 1239.4 1234.2 1224.8 1212.2 1196.5 1175.5 1153.5 1128.4 1100.1
1066.6 1034.1 997.4 960.8 922 882.2 841.3 799.4 756.4 710.3
667.4 621.3 575.2 530.1 484 436.9 389.7 340.5 292.3 245.2
195.9 153 112.1 74.4 38.8 12.6 0
1253.1 1260.4 1252 1237.3 1213.2 1179.7 1139.9 1099 1049.8 1002.7
952.4 901 845.5 788.9 731.3 674.7 618.1 562.6 509.2 455.8
404.4 354.1 305.9 259.8 223.2 193.8 166.6 140.4 117.3 95.3
76.5 59.7 44 30.4 18.9 8.4 0
1253.1 1245.7 1230 1193.3 1141 1087.5 1025.7 959.7 887.4 815.1
739.7 667.4 597.2 532.2 472.5 415.9 358.3 318.5 289.2 260.9
232.6 209.5 187.5 166.6 148.8 132 115.2 100.6 87 73.3
59.7 48.2 37.7 27.2 16.8 8.4 0
1253.1 1245.7 1214.3 1159.8 1097 1021.5 941.9 854.9 768 684.2
603.5 532.2 464.1 399.2 352 320.6 290.2 265.1 238.9 216.9
197 179.2 162.4 146.7 132 118.4 104.8 92.2 79.6 68.1
56.6 46.1 35.6 26.2 16.8 8.4 0
1253.1 1248.9 1218.5 1158.8 1086.5 1005.8 916.7 820.4 728.2 642.2
560.5 488.2 418 364.6 332.1 302.8 276.6 252.5 228.4 207.4
189.6 172.9 157.2 142.5 127.8 114.2 101.6 90.1 77.5 66
55.5 45.1 34.6 25.1 15.7 7.3 0
